IESNA:LM-63-2002
[TEST]P1445036
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-72W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12219
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 73.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1553.2 1553.9 1556.3 1560.4 1566.2 1572.8 1580.3 1588.6 1598.1 1608.6
1620 1632.5 1645.3 1657.7 1671.4 1684.9 1699.5 1715.3 1731.7 1748.5
1766.8 1785.4 1805.2 1826 1848 1870.9 1894.7 1919.3 1945 1971.2
1997.9 2025.1 2052.1 2079 2106.2 2134.9 2163.2 2191.6 2220.3 2248.5
2276.5 2304 2332.7 2360.6 2387.8 2415.2 2442.6 2471 2499.8 2529.6
2560 2591.2 2623.3 2655.4 2687.5 2718.3 2747.2 2774.7 2800.3 2823.5
2844.3 2861.3 2874.6 2886.3 2896.7 2906.9 2912.8 2912.8 2886 2800
2618.6 2331.9 2033.1 1716.5 1350.4 894.1 462.3 334.5 213.8 93.1
77.4 66.1 56.4 47.3 39.1 30.9 22.7 15.3 8.8 3.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.6 1555.7 1559.4 1565 1571.3 1578.4 1586.6 1596 1606.7
1618.1 1630.4 1642.5 1655 1668.3 1682 1697.3 1713.2 1728.8 1745.4
1763.2 1781.7 1801.2 1821.8 1843.2 1865.3 1888.1 1911.3 1934.9 1958.7
1982.6 2007 2031.5 2056.7 2081.7 2106.6 2132.3 2158.2 2185.1 2212.1
2240.2 2268.8 2298.1 2328.6 2360 2391.2 2424.3 2459.3 2493.8 2530.1
2565.4 2602.1 2639.5 2676.2 2712.7 2746.2 2779.5 2810.7 2840.1 2867.5
2892.3 2914.7 2933.5 2950.4 2964.1 2975.8 2986.9 2994.6 2993.1 2970.4
2905.1 2757.6 2516.6 2202.4 1859.7 1486.4 1043.1 561.2 403.4 251.2
99 81.5 68.9 57.5 47.2 38.6 30 21.5 13.9 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.9 1555.6 1558.8 1563.8 1570 1577.5 1586.1 1595.1 1605.3
1616.9 1629.8 1642.8 1656.7 1670.5 1684.8 1699.7 1716 1732.3 1749.5
1766.9 1784.4 1803 1822.2 1842.1 1862.9 1884.5 1906.3 1928.7 1952.1
1975.9 2000.7 2025.4 2051.3 2076.7 2102.9 2129.7 2156.9 2184.3 2211.4
2238.5 2266.5 2295.2 2324.3 2353.7 2383.8 2415.1 2447.5 2480.3 2514.9
2549.5 2585.1 2622.7 2660.9 2699.7 2739.3 2779.9 2820.5 2861.9 2904.3
2945.9 2986.2 3025.7 3064.2 3099.4 3133.4 3163.7 3189.6 3211.7 3226
3231.4 3223.9 3198.2 3135.7 2998.4 2747.1 2408 2040.6 1594.9 1034.6
527.9 381.8 241.6 101.4 79.4 60.6 45.5 33.1 20.7 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.6 1555.2 1557.8 1562.8 1568.3 1575.6 1583.9 1593.3 1603.5
1615 1628.1 1641.8 1656.8 1671.9 1687.8 1703.5 1720 1736.4 1753.5
1770.9 1788.8 1807 1826.4 1846.2 1867.3 1888.7 1911 1933.7 1957.4
1981.5 2006.3 2031.4 2056.1 2081.5 2107.2 2133.4 2160.2 2186.9 2214
2241.5 2268.9 2297.6 2326.7 2356.1 2385.3 2415.7 2447.4 2479.8 2513.3
2546.9 2581.3 2618.1 2654.4 2693.3 2731.6 2771.9 2814.2 2857.2 2900.6
2945.9 2990.9 3037.2 3083.9 3130 3175.5 3219 3259.4 3295 3321.7
3338.6 3345.6 3335.7 3300.9 3226.6 3094.5 2882.3 2571.8 2116.3 1612.7
1050.1 531.5 382.1 243 103.8 85.6 68.9 50.6 40.6 30.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.6 1554.6 1557.5 1561.8 1566.8 1573.2 1581.6 1590.7 1601.3
1613.1 1625.5 1639 1653.2 1668.4 1684.1 1700.5 1717.8 1734.9 1752.7
1770.9 1789.8 1809.9 1830.2 1850.9 1872.8 1894.6 1916.4 1938.6 1960.9
1983.7 2006.7 2029.8 2054.4 2078.7 2103.6 2129.4 2155.4 2181.2 2207.1
2233.5 2260.8 2288.2 2316.7 2345.1 2374.1 2404.4 2435.7 2466.9 2499.2
2531.2 2565.3 2599.9 2634.3 2669.3 2704 2739.8 2775 2809.9 2845
2878.7 2912 2944.2 2977.3 3008.2 3037.8 3063.4 3084.6 3099.3 3107.9
3111.2 3090.2 3036.2 2943.9 2814.8 2645.3 2444.7 2198.3 1855.7 1376.9
833.7 409.5 301.9 197.6 93.3 70.9 52.1 38.2 24.6 11
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.5 1554 1556.6 1560.7 1565.9 1571.8 1579.4 1588.3 1598.4
1609.7 1622.2 1635.5 1649.9 1664.4 1679.3 1695.3 1711.6 1728.5 1746.3
1765 1783.9 1803.8 1824.6 1845.8 1867.9 1889.7 1912 1934.8 1957.9
1981.7 2004.9 2029.8 2053.9 2077.4 2101.1 2125.8 2149.5 2174.4 2200.2
2226.2 2253.2 2280.6 2309.2 2338.5 2369.2 2400.8 2433.5 2466.7 2500.2
2534.1 2567.4 2600.2 2632 2662.9 2691.9 2719.3 2744.7 2767.2 2785.9
2801.8 2816 2826.2 2831.5 2832.7 2832.1 2826.5 2816.3 2799.6 2753.7
2658.8 2511.4 2323.2 2121 1937.2 1732.7 1425.5 959.3 497.2 359.5
225.4 91.4 77.7 65.8 54.8 44.8 36 27.2 18.4 9.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1552.3 1553.1 1555.6 1559.6 1564.4 1570.4 1577.7 1587.1 1596.6
1608.1 1620.2 1633.1 1646.4 1660.4 1675.3 1691.4 1707.5 1724.4 1742.1
1760.8 1779.7 1800.1 1820.8 1842.8 1865.9 1889.3 1913.1 1937.8 1963.7
1990.3 2017.1 2043.4 2070.6 2097 2124.4 2151.5 2178.4 2206.2 2234.4
2262.5 2290.5 2317.4 2343.5 2368.7 2393.2 2418.1 2443.8 2468 2492
2516.1 2541.3 2567.2 2591.8 2616.3 2640.3 2663.4 2684 2701.6 2718
2730.9 2741 2746.6 2746.9 2742.5 2734.9 2723.4 2704.6 2647 2525.9
2349.1 2130.3 1930.7 1776.7 1583.3 1209.8 836.3 463.3 199.5 157.1
114.8 73.3 62.6 53 43.9 35.4 27.4 19.5 13.6 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1552.5 1553.1 1555.5 1559.5 1565 1570.8 1578.4 1588 1597.9
1609.5 1622.3 1635.9 1649.9 1664.8 1679.5 1695.4 1711.8 1729.1 1747.5
1766.7 1786.6 1807.2 1829 1851.2 1874.3 1897.6 1921.3 1944.7 1968.5
1992.9 2017 2042 2066.2 2090.3 2114.2 2138.8 2163.7 2188.2 2213.5
2239.4 2266.7 2294.2 2322.8 2352.2 2382 2413.1 2444.4 2476.8 2508.8
2540.8 2572.1 2604.5 2636.2 2666.6 2694.1 2721.8 2746.6 2768.8 2789.3
2806.7 2821.8 2832.9 2841.4 2846.6 2847.6 2843.5 2834.5 2816.2 2770.3
2677.3 2531.2 2339.6 2132.9 1942.8 1741.9 1448.8 1049.2 649.6 252.8
195.3 137.7 80.2 67.6 56.1 45.7 36.2 27.4 19.5 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1552.5 1553.3 1555.8 1559.9 1566 1572.4 1579.8 1589.7 1601
1613.2 1626.5 1640.7 1656.2 1671.5 1687.9 1704.8 1722.9 1740.7 1759.1
1778.1 1797.4 1817.9 1838.5 1860.2 1881.5 1903.5 1925.8 1949 1972.1
1995.8 2019.6 2044 2069 2094 2119.4 2146 2172.3 2198 2224.7
2251.6 2278.2 2305.6 2333.4 2361.1 2389.4 2418.1 2448.5 2480.1 2511.9
2543.5 2576.3 2610 2643.7 2678.6 2713.9 2749 2783.8 2818.7 2852.8
2885.3 2919 2950.3 2981.7 3012.9 3041.8 3067.8 3089.1 3106 3114.3
3113 3088 3022.7 2913.5 2770.9 2589.6 2389.7 2151.6 1821.7 1359
896.2 437.8 194.9 153.2 111.4 70.1 50.3 36.3 25.1 17.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553 1554.1 1556.7 1561.2 1567.5 1575 1583.8 1593.3 1604.7
1617.7 1632.1 1647 1662.7 1679.6 1696.8 1714.5 1731.6 1749.4 1767.6
1785.8 1803.3 1822.6 1842 1862.2 1883.1 1904.4 1926.7 1949.8 1973.7
1997.8 2022.7 2047.9 2073.1 2097.9 2123.8 2150.1 2176.8 2203.4 2229.9
2257.6 2285.2 2313.9 2343.1 2371.8 2401.4 2431.6 2463 2494 2526.1
2560 2594.3 2630.4 2665.8 2702 2741.1 2780.4 2820.5 2862 2904.4
2947.2 2989.3 3030.9 3069.3 3106.5 3144.5 3182.6 3217.8 3245.7 3267.8
3280.5 3278.5 3244.6 3171.4 3059.9 2911.3 2691.9 2382.2 1970 1490.8
1008.5 531.2 214.8 167.7 120.5 73.6 57.7 40.9 25.5 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.3 1554.9 1558 1562.8 1569.1 1577.1 1586.7 1597.4 1608.9
1621.4 1635.4 1650.7 1667.2 1683.8 1700.4 1718 1735.6 1752.6 1769.7
1786.8 1804.6 1823.4 1843.3 1863.8 1884 1904.8 1926.3 1948 1970.7
1993.6 2017.6 2041.7 2066.5 2091.5 2117.8 2144.7 2172.1 2199.3 2226
2253.9 2280.6 2309.7 2338.6 2368.2 2398.6 2429.5 2462.2 2495.3 2527.8
2561.9 2597.8 2633.4 2669.7 2706.2 2744.4 2783.7 2821.9 2858.5 2893.7
2927.7 2961.9 2994.7 3025.4 3054.2 3079.5 3103 3122 3109.9 3081.4
3066.1 3023.7 2952.7 2863.3 2715.7 2495.8 2195.7 1823.8 1378 932.2
488 224.2 171.1 117.9 65.2 47.1 31.6 19.6 13.9 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.6 1555.5 1558.8 1564.2 1570.8 1579.3 1589.3 1600.1 1611.8
1624.9 1639.2 1654.2 1669.5 1685.7 1701.9 1718.6 1735.3 1752.6 1770.1
1787.9 1806.8 1826.4 1845.9 1867 1887.8 1909.8 1931.8 1954.2 1977.4
2001.3 2025.8 2050.4 2075.7 2100.9 2125.6 2151.1 2176.1 2202.5 2229.4
2257.5 2286.8 2315.7 2345.7 2376.6 2408.2 2441 2475.4 2510.2 2545.2
2582 2620.7 2657.6 2690.7 2719.4 2745.6 2772.2 2797.4 2821.2 2839.4
2854.4 2868.9 2882.6 2895.1 2906.2 2904.6 2868.8 2845.9 2832.1 2776.4
2671.9 2512.4 2268.4 1970.3 1661.4 1264.5 867.7 474.3 200.1 156
111.9 67.8 55.4 44.2 34.1 24.8 17.6 10.4 3.1 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.9 1556.4 1560.2 1565.8 1572.9 1581.4 1591.2 1602.4 1614.5
1628 1642.7 1657.7 1673 1688.9 1704.8 1721.5 1738.2 1755.4 1773.9
1792.3 1811.4 1831.3 1851.7 1873.5 1895.4 1919.1 1942.7 1968.6 1994.4
2021.6 2049 2076.6 2104.8 2132.8 2162.2 2191.6 2220.9 2249.9 2279.2
2306.7 2334.3 2361.2 2387.8 2414.4 2441.5 2468 2493.8 2521 2550.2
2578.8 2608.4 2636.3 2659.6 2676.8 2694.5 2714.5 2735.5 2750.1 2760.4
2773.1 2785.7 2795.9 2804.4 2806 2779.6 2756.4 2742 2695.4 2573.2
2359.7 2052.7 1774.6 1490.2 1117 743.7 376.2 275.9 175.6 77.7
64 53.3 43.8 34.7 26.9 19.2 13.2 7.3 1.4 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554.2 1556.6 1561.1 1566.9 1574.1 1583.3 1593.6 1605 1617.6
1631.5 1646.8 1662.8 1678.7 1695.5 1712.6 1729.8 1747.3 1765.4 1783.2
1802.1 1821.6 1842 1863.5 1885.4 1907.8 1930.9 1954 1977.7 2002.1
2026.9 2052 2077.3 2102.6 2127.5 2153.7 2180 2206.7 2234.1 2261.7
2290.7 2319.9 2350.5 2381.2 2412.7 2444.7 2478.1 2512 2547 2583
2619.5 2656.1 2691.6 2724.6 2754.6 2780.4 2805.8 2830.7 2854.7 2872.5
2887.3 2901.8 2915.1 2927.6 2938.1 2934.1 2894.7 2870.2 2849.1 2787.7
2686.1 2525.8 2277.8 1975.7 1667.7 1272.4 877.1 485.2 209.8 162.8
115.7 69.3 56.6 45.3 34.8 25.3 17.8 10.3 2.8 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554.7 1557.6 1561.9 1567.9 1575.7 1584.9 1595.4 1607.3 1620.6
1635.2 1651.3 1668.2 1686.4 1704.4 1723.1 1741.6 1760.4 1778.9 1797.7
1817.9 1837.8 1858.8 1880.8 1903 1925.4 1948.9 1972.3 1996.4 2021.4
2046 2070.7 2095.6 2121.8 2148.3 2175.4 2202.7 2230.1 2258 2286.5
2315.6 2344.8 2373.6 2403 2433.4 2465.1 2496.1 2527.5 2560 2592.7
2627.1 2661.6 2696.2 2732.2 2768.6 2805.4 2843.9 2881.4 2919.9 2956.2
2990.3 3025.1 3058 3088.3 3116.1 3140.6 3159.8 3170.6 3148.9 3112.5
3088.5 3035.9 2960.1 2856.5 2697 2455.8 2134.6 1762.1 1319.3 876.5
437.1 196.4 152.2 108 64.1 45.7 30.2 21.7 13.3 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1555 1558 1562.7 1568.8 1576.4 1585.6 1596.1 1608.4 1622.3
1637.3 1653.6 1671 1689.7 1709 1729.1 1749.5 1770.1 1790.4 1811.3
1831.7 1852.7 1874.9 1897 1920.2 1943.7 1967.6 1991.3 2016.9 2041.8
2067.3 2091.7 2117.6 2143.4 2170.1 2196.8 2223.2 2250 2277.6 2305.9
2334 2363.2 2392.1 2422.3 2452.8 2484.3 2516.1 2548.3 2580.9 2614.6
2648.2 2682.9 2718.3 2754.5 2791.3 2829 2867.2 2905.5 2944.4 2985.1
3025.1 3065.6 3102.5 3136 3167.6 3198.4 3227.7 3250.6 3268.6 3280.4
3282.1 3266.3 3216.3 3125.4 2995.1 2821.2 2564.9 2215.9 1761.5 1285.9
810.4 342.6 147.6 121.9 96.2 70.6 55 38.6 26.3 14.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1555.2 1558.2 1563 1569.3 1576.9 1585.6 1596.6 1609.3 1622.6
1637.3 1653.3 1670.2 1688.7 1707.6 1727.4 1748.7 1769.3 1790.9 1812.2
1834.3 1857.1 1880.1 1904.1 1927.8 1951.6 1975.6 1999.4 2024.4 2049
2074 2099 2125.1 2151.3 2177.4 2203.8 2229.7 2255.9 2282.9 2309.8
2337.7 2365.2 2393.9 2424.1 2454.1 2484.7 2515.2 2545.9 2577.4 2609.1
2641.3 2673 2704.8 2736.6 2769.5 2801.1 2832 2863.1 2893.7 2922.8
2951.1 2979.4 3008.5 3034.7 3060 3082 3099.5 3114.1 3123.6 3120.7
3100.1 3048.4 2952.2 2807.1 2630.1 2415.1 2180.8 1898.1 1503.6 1092
680.5 269.9 142.7 115.8 89 62.2 44.7 32.3 22.2 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1555.4 1558.4 1563.6 1569.8 1577.1 1585.7 1597 1608.8 1621.6
1635.5 1651.1 1667.7 1684.8 1703.3 1722.1 1741.8 1762.5 1783.4 1804.5
1826.5 1849.8 1873.5 1896.7 1920.8 1945.9 1970.8 1995.6 2021.1 2047
2072.5 2097.4 2123.3 2149 2175 2200.6 2226.5 2253.4 2280.1 2307.9
2335.6 2363.4 2392 2422.2 2452.6 2484.9 2517 2549 2580.5 2611.8
2642.3 2672.8 2701.8 2728.7 2753.7 2777.1 2798 2816.4 2832 2845.2
2857.2 2866.7 2873.1 2875.8 2877.2 2872.9 2865.4 2850.7 2814.5 2735.8
2592.7 2397.1 2175.1 1960.4 1756.6 1501.6 1103.3 705 312.3 144.9
121 97.1 73.4 61.9 51.5 41.6 32.6 24.3 16.8 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554.4 1557.5 1562.3 1568.8 1576 1584.4 1595.3 1606.8 1618.7
1632.6 1647.9 1663.9 1681 1698.8 1717.2 1736.2 1756.3 1776.3 1797.2
1819 1841.5 1864.4 1888.4 1912.8 1937.8 1964.1 1990.1 2017.7 2045.1
2072.6 2100.7 2128.6 2156.7 2185.3 2213.8 2242.8 2271.8 2300.8 2329.2
2356.6 2383 2409.3 2436 2463.6 2490.2 2514.4 2538.5 2563.2 2588.4
2613.9 2637 2660.5 2682.3 2701.8 2720.4 2737.2 2751.2 2764.8 2776.1
2784.8 2788.2 2789.2 2788.3 2781.4 2769.1 2751.6 2709 2608 2436.9
2211 1985.3 1796.7 1613.5 1363.4 972.4 551.2 395.7 245.6 95.5
79.8 68.3 58 48.6 40.3 32.1 23.9 16.3 9.5 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554.2 1557.6 1562.4 1568.5 1575.8 1584.5 1595 1606.4 1618.8
1632.4 1647.9 1664.4 1681.6 1699.7 1718.5 1737.7 1757.5 1778.4 1799.4
1821.4 1843.4 1866.7 1890.8 1914.9 1939 1963.1 1987.5 2012.4 2037.3
2062 2087 2111.2 2136.4 2161.3 2187.1 2212.7 2239.2 2265.8 2292.7
2320.2 2348.6 2378.3 2408.9 2440.3 2472.4 2506 2538.1 2570.6 2602.5
2634.1 2664.7 2694.4 2721.1 2746.4 2769.6 2790.5 2808.1 2822.9 2835.1
2845.5 2855.3 2861.1 2862.5 2860.8 2854.4 2844.5 2827 2785.8 2697.2
2547.9 2343.7 2121 1909.1 1702.9 1436.1 1039.7 581.3 421.2 261.3
101.4 83.4 70.7 59.5 49.2 40.4 31.6 22.8 15.3 6.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554 1557.2 1562 1568.2 1575.4 1584.2 1594.4 1605.8 1618.6
1632.7 1648.2 1664.3 1681.6 1700.2 1719.5 1738.9 1758.7 1779.1 1799.7
1821 1842.7 1864.7 1886.9 1909.3 1932.6 1955.6 1978.7 2002.7 2027.4
2051.6 2076 2100.3 2126.2 2151.9 2178.8 2205.6 2232.9 2260.5 2288.7
2317.3 2346.3 2375.9 2405.2 2434.7 2465.3 2496.5 2528 2559.6 2591.7
2624.9 2658.1 2691.2 2723.5 2757.7 2790.4 2822.6 2853.8 2884.9 2914.8
2944.6 2973.3 3000.9 3026.4 3049.8 3069.5 3086.3 3098.5 3105.4 3101
3081.4 3027.8 2938.8 2803 2628 2412.3 2164.4 1865.7 1464.9 971.1
533.1 385.3 246.4 107.5 83.1 62.2 45.4 32.9 20.4 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554.3 1557.3 1562.3 1568 1575.2 1583.9 1594.2 1604.9 1617.7
1631 1646 1661.7 1678.5 1696 1713.9 1732.1 1751 1770.2 1788.8
1808.4 1827.9 1848.8 1870.4 1891.4 1913.2 1936.3 1959.1 1983.4 2008.8
2034.5 2060.4 2086.3 2113.3 2140.4 2168.7 2196.6 2224.6 2253.1 2281.2
2310 2338.7 2368.7 2397.8 2428.2 2458.9 2490.3 2523.1 2556.4 2590.1
2624.4 2659.6 2695.6 2731.9 2770 2809.5 2850.3 2889.6 2930.9 2971.9
3013.8 3055.9 3098.7 3141 3183.5 3223.4 3261.4 3293.8 3320.9 3339.6
3345.7 3334.3 3303 3238.8 3133.2 2962.4 2716.9 2364.1 1891.9 1358.5
822.5 387.4 250.3 121.4 97.9 81.2 65.1 45.9 36.8 28
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1554.3 1557.2 1561.7 1567.8 1574.8 1583 1592 1602.4 1614.3
1627.3 1641.2 1656 1671.9 1687.5 1703.2 1720 1736.8 1754.4 1772.6
1790.2 1809 1828.8 1849.4 1870.5 1891.6 1914.5 1938.1 1961.8 1986.9
2012.6 2038.3 2064.1 2090.3 2116.5 2143.8 2172.2 2199.6 2228.2 2256.1
2285.6 2314.6 2344.6 2374.9 2405.3 2436.5 2468.4 2501 2534.7 2569.3
2604.8 2641.2 2678.6 2717.6 2755.5 2795.4 2836.3 2876.4 2918 2958.4
2998.7 3039 3078.4 3116.2 3153.9 3188.7 3221.1 3247.3 3267.4 3277.2
3276.9 3261.7 3223.7 3143.8 2985.9 2725 2389.7 2003.2 1524.5 963.5
495.5 355.5 227.5 99.4 78.6 59.5 44.7 32.2 19.7 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.9 1556.9 1561.3 1567.1 1573.9 1582 1590.7 1600.2 1611.3
1623.5 1636.7 1650.2 1664 1678.1 1692.6 1708 1724.4 1741.1 1758.2
1775.5 1794.3 1813.8 1834.1 1855 1877.2 1899.8 1923.1 1946.6 1970.7
1995.1 2020.7 2046.2 2072.2 2097.2 2123 2148.6 2175.5 2202.9 2230.3
2259.1 2288.4 2319.1 2350.3 2381.3 2414.8 2448 2483.1 2518.9 2556.3
2593.5 2632 2669.7 2707.6 2744.7 2781.6 2815.8 2847.4 2876.4 2903.3
2927.7 2948.5 2967.2 2982.9 2997.9 3011.4 3024.2 3032.5 3031.5 3010.5
2949.2 2814.7 2574.4 2256.1 1898 1522.9 1091.1 604.9 436.2 268.6
100.9 84.9 71.8 59.6 49 40 31 22 14 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1553.2 1553.9 1556.3 1560.4 1566.2 1572.8 1580.3 1588.6 1598.1 1608.6
1620 1632.5 1645.3 1657.7 1671.4 1684.9 1699.5 1715.3 1731.7 1748.5
1766.8 1785.4 1805.2 1826 1848 1870.9 1894.7 1919.3 1945 1971.2
1997.9 2025.1 2052.1 2079 2106.2 2134.9 2163.2 2191.6 2220.3 2248.5
2276.5 2304 2332.7 2360.6 2387.8 2415.2 2442.6 2471 2499.8 2529.6
2560 2591.2 2623.3 2655.4 2687.5 2718.3 2747.2 2774.7 2800.3 2823.5
2844.3 2861.3 2874.6 2886.3 2896.7 2906.9 2912.8 2912.8 2886 2800
2618.6 2331.9 2033.1 1716.5 1350.4 894.1 462.3 334.5 213.8 93.1
77.4 66.1 56.4 47.3 39.1 30.9 22.7 15.3 8.8 3.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
